Publish your products
Beton Rock 58.4X118.4 Rectified
Beton Rock 58.4X118.4 Rectified
Beton Rock 58.4X118.4 Rectified
Beton Rock 58.4X118.4 Rectified
Beton Rock 58.4X118.4 Rectified

    Beton Rock 58.4X118.4 Rectified

    Cement in neutral and timeless shades with a strong universal appeal. With our innovative finish that can be used indoors and outdoors, you will feel safer and more relaxed in different spaces, as its coating increases friction on contact with the product, reducing the possibility of falls or slips. Its neutral tone makes this product the ideal choice to combine with any other shade, accessory, finish, or decoration in your home or project.
    Specification
    • Name: BETON ROCK 58.4X118.4 CYR PRIMERA. Format: 58.4 cm x 118.4 cm - Non-Modular. Use: Tiles suitable for floor use; they can also be used on walls. Installation Areas: Patios, terraces, commercial and residential pool exteriors, bathrooms (including showers), saunas, balconies, outdoor social rooms, and public transit walkways. ANSI Classification: Class 2 - Exterior Wet. Traffic: General Commercial. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.231081-beton-rock-58-4x118-4-rectified
    • Product familyCement
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit