Publish your products
Castel Tecnico 60X60 Rectified
Castel Tecnico 60X60 Rectified
Castel Tecnico 60X60 Rectified
Castel Tecnico 60X60 Rectified
Castel Tecnico 60X60 Rectified

    Castel Tecnico 60X60 Rectified

    Our CASTEL ceramic flooring combines grey tones that evoke the timeless elegance of Mediterranean architecture. Its design flows through warm grey hues, creating sophisticated and versatile environments. Beyond its aesthetics, CASTEL offers safety in wet areas and the confidence of a 10-year warranty, allowing you to enjoy every space with peace of mind and style.
    Specification
    • Name: CASTEL TECNICO 60X60 CYR PRIMERA EXC COR. Format: M 60 cm x 60 cm - Modular (Manufacturing size: 59.7 cm x 59.7 cm). Use: Tiles suitable for use on floors (can also be used on walls). Installation Areas: All internal areas of the home (shower, stairs, balconies), covered outdoor residential areas, lobbies, high-traffic commercial premises, offices, educational institutions, low-complexity hospitals, mini-markets, restaurants, and hair salons. ANSI Classification: Class 2 - Interior Wet Plus (according to ANSI A326.3 standard). Traffic: General Commercial. Thickness: 0.97 cm
    Technical specification
    • Unique ref.231105-castel-tecnico-60x60-rectified
    • Product familyCement
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit