Publish your products
Ceresit ETICS Self Clean System
Ceresit ETICS Self Clean System
Ceresit ETICS Self Clean System
    Ceresit

    Ceresit ETICS Self Clean System

    Insulates and keeps facade dry and clean

    Advanced insulation system with self-cleaning properties, vapour permeable and highly resistant to water uptake and aggressive dirt. Especially recommended for buildings where more advanced insulation system can better resist to water, dirt pick up and make facade dry and clean for longer.

    Specification
    • System features:

      • Self cleaning
      • Dirt and water uptake resistant
      • Vapour permeable and hydrophobic
      • Resistant to aggressive dirts
      • Highly resistant to biological contamination like fungi and algae
      • Highly flexible and durable
      • Resistant to thermal stresses and cracks
      • Excellent application parameters
      • Colors: NCS, RAL, Color of nature

      Approvals:

      ETA 09/0014 of 30/06/2023

      System components:

      1. Fixing*: Ceresit CT 83 Strong Fix Adhesive Mortar or Ceresit CT 85 Flex Adhesive and Reinforcing Mortar, plastic anchors or anchors with a steel core classified as ETAG 014, number of fasteners and their arrangement should be determined by an architect, based on the substrate analysis and load calculations.

      2. Insulation material: EPS-boards classified as EN 13163, with thickness up to 42 cm.

      3. Reinforced layer*: Ceresit CT 85 Flex Adhesive and Reinforcing Mortar, and Ceresit CT 325 glass fibre mesh.

      4. Priming paint: Ceresit CT 16 Priming paint.

      5. Plaster: Ceresit CT 74, CT 75 Silicone Self Clean, silicone plasters.

      6. Paint: Ceresit CT 48 Silicone Self Clean, silicone paint; Ceresit CT 49 Nanosilicone Reno, nanosilicone paint.

      * Optionally you can use as an adhesive and rendering mortars CT80 covered by ETA documents ETA Ceresit Ceretherm Universal.

    Technical specification
    • Unique ref.facade-etics-ceresit-self-clean-system
    • Product familyCeresit Façade ETICS
    • Product groupSelf Clean System
    • TypeObject (single object)
    • Date of publishing2023-12-18
    • Edition number1
    Related
    • Material mainEPS
    • Material secondarySilicone
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationWall
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_25_95_28
    • Uniclass 2015 DescriptionExternal wall sheathing systems
    • OmniClass Number23-13 25 19 11 11 11
    • OmniClass TitleExpanded Polystyrene Slab and Board Thermal Insulation
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe Asia
    Belgium
    Georgia
    Bosnia and Herzegovina
    Kazakhstan
    Bulgaria
    Czech Republic
    Estonia
    Hungary
    Latvia
    Lithuania
    Poland
    Romania
    Serbia
    Slovakia
    Slovenia
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit