This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Series 6 Channel Cable Tray

Unique ref.: chalfant-series6cct
Brand: Chalfant Manufacturing Company
Product family: Cable Trays and Horizontal Racks
Product group: Cable Tray Wire Mesh
Date of publishing: 2018-05-01
Edition number: 1
Type: Object (single object)
Download (6)
Since it was introduced in the 50’s, Chalfant’s Series 6 Cable Tray has become the preferred choice for many hospitals, schools, universities, laboratories, airports, retail stores and offices as well as industrial and plant applications. Series 6 Cable Tray is extremely versatile and adaptable to your special needs and is very easy to specify and install. Popular models are available from stock in Cleveland and several other locations throughout the U.S.A.
  • Takes up to 25 percent less space than ladder or corrugated bottom designs.
  • Has an installed cost of 40 to 60 percent less than conduit.
  • One-piece design provides rigidity.
  • Easy to design, modify or extend.
  • Available in galvanized or plain steel, aluminum or stainless steel.
  • Can be painted or coated with fusion bonded epoxy.
  • Can be custom cut to length.
  • Barriers can be installed to reduce field labor costs.

Other custom modifications available:
  • Special widths.
  • Special load depths from 2" to 8".
  • Manufactured with 90° flanges inboard or outboard.
  • Can be punched with special holes and knock-outs.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electrical - Distribution
IFC classification: Cable Carrier Segment
Uniclass 1.4 Code: L7823
Uniclass 1.4 Description: Cable trays/ladders
Uniclass 2.0 Code: PR-70-11-16
Uniclass 2.0 Description: Cable Trays
Uniclass 2015 Code: Pr_65_70_11_17
Uniclass 2015 Description: Cable trays
NBS Reference Code: 70-11-16
NBS Reference Description: Cable Trays
CSI MasterFormat 2014 Code: 27 05 36
CSI MasterFormat 2014 Title: Cable Trays for Communications Systems
OmniClass Number: 23-37 11 13
OmniClass Title: Communication Cable Trays
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Electrical - Distribution

Name Value
Length 10'|3m
Material Aluminum ; Steel 14ga ; Steel HDGAF ; Stainless Steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 10'|3m
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminum ; Steel 14ga ; Steel HDGAF ; Stainless Steel

Chalfant Manufacturing Company

Properties

Name Value
Tray Depth 3"|4"|6"
Tray Width 6"|9"|12"|18"|24"

BIMobject®