Publish your products
Cardigan Pouf
Cardigan Pouf
Cardigan Pouf
Cardigan Pouf
Cardigan Pouf
Cardigan Pouf
    Archived

    Cardigan Pouf

    4.3 out of 5 stars4.3(12 reviews)
    Cardigan is a footstool designed by the studio Désormeaux/Carrette for Cider. A nomadic, yet seat inspired by the universe of Haute Couture. Borrowing codes from the world of fashion, the designers of Cardigan. This setting, beyond a graphic and formal signature, brings new functions to this piece of furniture: The creation of the small collar supports the lower back, and some small objects or magazines can be slid into the space between the two sections of this ottoman . Cardigan is the ideal and trendy companion for a chic reception or open space offices.
    Technical specification
    • Unique ref.cardigan-pouf
    • Product familyCider - Poufs
    • Product groupDésormeaux/Carrette
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    • Height (mm)450
    • Width (mm)450
    Related
    • Material mainFirm Foam
    • Designed inFrance
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture

    Similar products

    4.6 out of 5 stars 4.6 (48)
    4.7 out of 5 stars 4.7 (7)
    4.5 out of 5 stars 4.5 (59)
    4.9 out of 5 stars 4.9 (18)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit