Publish your products
GlazeGuard® 1000 WR+
GlazeGuard® 1000 WR+

    GlazeGuard® 1000 WR+

    Lightweight & Water Resistant Infill Solution

    Citadel’s Glazing Infill Panels are the perfect complement or replacement for glass in storefront, curtain wall, and window applications.

    Features & Benefits

      • ‍1″ Poly / Foam Panel
      • Fits 1″ Glazing Pocket
      • Water Resistant
      • R-Value of 4.19 EPS, 6.13 ISO
      Specification
      • Panel Testing:

        • ASTM E84 (Flame Spread)
        • ASTM E72 (Wind Load **4’x4’ and 4’x8’ tested**)

        Panel Composition: 10 -Year Panel Warranty

        • .010” Textured or .024″ Smooth Aluminum Face and Back
        • .125″ High Density Polypropylene Stabilizers
        • .6875” Expanded Polystyrene (EPS) Foam or Polyisocyanurate (ISO) Foam Core

        Panel Thickness: 1 in.

        Glazing Pocket: 1 in.

        Panel Weight: .08 to 1.23 lb./sq. ft.

        R-Value:

        • EPS – 4.19
        • ISO – 6.13

        Standard Sizes:

        • 48″ x 96″ (121.9cm x 243.8cm)
        • 48″ x 120″ (121.9cm x 304.8cm)
        • 48″ x 144″ (121.9cm x 365.8cm)
        • 60″ x 96″ (152.4cm x 243.8cm)
        • 60″ x 120″ (152.4cm x 304.8cm)
        • 60″ x 144″ (152.4cm x 365.8cm)

        Finishes/Finish Warranty:

        • Kynar 500® Finish: 30 Years (Pre-finished standard colors/coil-coated)
        • Anodized Finish: 20 Years
        • Polyester: 5 Years

        Recycled Content by Weight:

        • Panels With Textured Skins
          • Post-Consumer:
            • EPS - 0.9%
            • ISO - 0.9%
          • Post-Industrial:
            • EPS - 13.1% to 17.0%
            • ISO - 12.5% to 16.2%
        • Panels With Smooth Skins
          • Post-Consumer:
            • EPS - 0.7%
            • ISO - 0.7%
          • Post-Industrial:
            • EPS - 29.9% to 32.5%         
            • ISO - 28.7% to 31.2%

        Lead Time:

        • Available nationwide, these panels can be found locally or shipped to customer.

        Other Features:

        • Cut to Size: These panels can be easily cut to the correct dimension on site using standard tools.
        • Low Maintenance: Most matter can be cleaned from surface with mild detergents.
        • Fabricated Edges: Available in several options including wrapped, offset, or wrapped and offset edges.
      Technical specification
      • Unique ref.glazeguard-1000-wr-plus
      • Product familyGlazing Infill Panels
      • Product groupInsulated Glazing Infill Panel
      • TypeObject (single object)
      • Date of publishing2026-08-31
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryBuilding Materials - Glass & Glazing
      • CSI MasterFormat 2014 Code08 44 13
      • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls