Publish your products
GlazeGuard® 250 WR
GlazeGuard® 250 WR

    GlazeGuard® 250 WR

    Lightweight & Water-Resistant Infill Solution

    Citadel’s Glazing Infill Panels are the perfect complement or replacement for glass in storefront, curtain wall, and window applications.

    Features & Benefits

      • 1/4″ Polypropylene Panel
      • Fits 1/4″ Glazing Pocket
      • Water Resistant
      • R-Value of 1.24
      Specification
      • Panel Testing:

        • ASTM E84 (Flame Spread)
        • ASTM E72 (Wind Load **4’x4’ and 4’x8’ tested**)

        Panel Composition: 10 -Year Panel Warranty

        • .010" Textured or .024″ Smooth Aluminum Face
        • .197″ High Density Polypropylene Core
        • .010" Textured or .024″ Smooth Aluminum Face

        Panel Thickness:  ¼ in.

        Glazing Pocket:  ¼ in.

        Panel Weight: 0.61 to 1.00 lb./sq. ft. 

        R-Value: 1.24

        Standard Sizes:

        • 48″ x 96″ (121.9cm x 243.8cm)
        • 48″ x 120″ (121.9cm x 304.8cm)
        • 48″ x 144″ (121.9cm x 365.8cm)
        • 60″ x 96″ (152.4cm x 243.8cm)
        • 60″ x 120″ (152.4cm x 304.8cm)
        • 60″ x 144″ (152.4cm x 365.8cm)

        Finishes/Finish Warranty:

        • Kynar 500® Finish: 30 Years (Pre-finished standard colors/coil-coated)
        • Anodized Finish: 20 Years
        • Polyester: 5 Years

        Recycled Content by Weight:

        • Post-Consumer: 0.8%
        • Post-Industrial: 35.2% to 37.7%

        Lead Time:

        • Available nationwide, these panels can be found locally or shipped to customer.

        Other Features:

        • Cut to Size: These panels can be easily cut to the correct dimension on site using standard tools.
        • Low Maintenance: Most matter can be cleaned from surface with mild detergents.
        • Fabricated Edges: Available in several options including wrapped, offset, or wrapped and offset edges.


      Technical specification
      • Unique ref.glazeguard-250-wr
      • Product familyGlazing Infill Panels
      • Product groupWater-Resistant Glazing Infill Panel
      • TypeObject (single object)
      • Date of publishing2026-08-31
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryBuilding Materials - Glass & Glazing
      • CSI MasterFormat 2014 Code08 44 13
      • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls