Publish your products
Ventilated Plankwall Roofed Enclosure
Ventilated Plankwall Roofed Enclosure
Ventilated Plankwall Roofed Enclosure
Ventilated Plankwall Roofed Enclosure
Ventilated Plankwall Roofed Enclosure

    Ventilated Plankwall Roofed Enclosure

    Covrit® Ventilated PVC PlankWall Roofed Waste & Dumpster Enclosure

    Combine environmental stormwater compliance with active airflow and heavy-duty structural performance using the Covrit® Ventilated PVC PlankWall Roofed Enclosure by CityScapes. Designed for demanding commercial trash rooms, compactor sites, and outdoor utility enclosures, this fully roofed structure keeps rainwater out of waste receptacles while maintaining continuous passive ventilation.

    Featuring 1" thick 100% cellular PVC planks with a precision 1/8" perforation pattern (23% open area) and reinforced with 2 1/2" extruded aluminum wide stiffeners, this system effectively disperses odors and heat while delivering superior flexural strength across wide spans.

    Key Performance & Architectural Features

    • Stormwater BMP & Runoff Prevention: Structural roof system protects open dumpsters and compactors from rainfall, assisting facilities in meeting municipal Best Management Practices (BMPs) and EPA clean water regulations.
    • Engineered Airflow & Odor Control: Precision 1/8" perforations on 1/4" staggered centers yield a 23% open area, enabling natural air circulation, gas evacuation, and passive odor dispersal without sacrificing visual screening privacy.
    • Enhanced Wind-Load Performance: Heavy-duty 2 1/2" extruded aluminum wide stiffeners provide exceptional flexural rigidity, while the perforated infill allows wind pressure to pass through, reducing overturning forces on structural footings.
    • Maintenance-Free Woodgrain Aesthetic: Embossed single- or double-sided woodgrain textures deliver the high-end look of architectural timber without the ongoing staining, painting, warping, or rot of real wood.
    • Non-Porous Cellular PVC: Solid 1" thick cellular PVC construction is impervious to water, stains, mold, mildew, and harsh chemical cleaning agents used during pad washdowns.
    • Custom Enclosure Heights Up to 14 Feet: Scalable up to 14 feet high to accommodate large roll-off containers, commercial compactors, or custom equipment height requirements.
    • Pre-Engineered Turnkey Solution: Modular, surface-mounted framing simplifies jobsite assembly, offering a fast, single-source alternative to labor-intensive CMU masonry or field-welded steel structures.

    Technical specification
    • Unique ref.ventilated-plankwall-roofed-dumpster-enclosure
    • Product familyDumpster Enclosures
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • Uniclass 2015 CodeTE_70_20_20_03
    • Uniclass 2015 DescriptionAcoustic enclosures
    • CSI MasterFormat 2014 Code08 92 00
    • CSI MasterFormat 2014 TitleLouvered Equipment Enclosures
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit