Publish your products
760180034 | CPPA-5E-DM-2U-48
760180034 | CPPA-5E-DM-2U-48
760180034 | CPPA-5E-DM-2U-48
    CommScope

    760180034 | CPPA-5E-DM-2U-48

    Unshielded Angled Distribution Module Panel, Cat 5e, 2U, 48 port, Black

    Technical specification
    • Unique ref.760180034-patch-panel
    • Product familyComputer Network Equipment
    • Product groupCommScope® Panels
    • TypeObject (single object)
    • Date of publishing2026-03-03
    • Edition number1
    • Height (mm)88.1
    • Width (mm)482.6
    • Depth (mm)210.82
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryElectronics - Networking

    Region availability

    Europe Asia North America Africa South America Oceania
    Albania
    Armenia
    Anguilla
    Algeria
    Argentina
    Australia
    Andorra
    Azerbaijan
    Antigua and Barbuda
    Angola
    Bolivia
    New Zealand
    Austria
    Bahrain
    Aruba
    Benin
    Brazil
    Belarus
    Bangladesh
    Barbados
    Botswana
    Chile
    Belgium
    Bhutan
    Belize
    Burkina Faso
    Colombia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bermuda
    Burundi
    Ecuador
    Bulgaria
    Brunei
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Croatia
    Cambodia
    Canada
    Cape Verde
    French Guiana
    Cyprus
    China
    Caribbean Netherlands
    Central African Republic
    Guyana
    Czech Republic
    Christmas Island
    Cayman Islands
    Chad
    Paraguay
    Denmark
    Cocos (Keeling) Islands
    Collectivity of Saint Martin
    Comoros
    Peru
    Estonia
    Georgia
    Costa Rica
    Côte d'Ivoire
    Suriname
    Faroe Islands
    Hong Kong
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Finland
    India
    Curaçao
    Djibouti
    Venezuela
    France
    Indonesia
    Dominica
    Egypt
    Germany
    Iran
    Dominican Republic
    Equatorial Guinea
    Gibraltar
    Iraq
    El Salvador
    Eritrea
    Greece
    Israel
    Greenland
    Eswatini
    Guernsey
    Japan
    Grenada
    Ethiopia
    Hungary
    Jordan
    Guadeloupe
    Gabon
    Iceland
    Kazakhstan
    Guatemala
    Ghana
    Ireland
    Kuwait
    Haiti
    Guinea
    Isle of Man
    Kyrgyzstan
    Honduras
    Guinea-Bissau
    Italy
    Laos
    Jamaica
    Kenya
    Jersey
    Lebanon
    Martinique
    Lesotho
    Latvia
    Macau
    Mexico
    Liberia
    Liechtenstein
    Malaysia
    Montserrat
    Libya
    Lithuania
    Maldives
    Nicaragua
    Madagascar
    Luxembourg
    Mongolia
    Panama
    Malawi
    Malta
    Myanmar (Burma)
    Puerto Rico
    Mali
    Moldova
    Nepal
    Saint Kitts and Nevis
    Mauritania
    Monaco
    North Korea
    Saint Lucia
    Mauritius
    Montenegro
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Palestine
    Saint-Barthélemy
    Mozambique
    Norway
    Philippines
    Sint Maarten
    Namibia
    Poland
    Qatar
    The Bahamas
    Niger
    Portugal
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Romania
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Russia
    South Korea
    U.S. Virgin Islands
    Reunion
    San Marino
    Sri Lanka
    United States
    Rwanda
    Serbia
    Syria
    Saint Helena
    Slovakia
    Taiwan
    São Tomé and Príncipe
    Slovenia
    Tajikistan
    Senegal
    Spain
    Thailand
    Seychelles
    Svalbard and Jan Mayen
    Türkiye
    Sierra Leone
    Sweden
    Turkmenistan
    Somalia
    Switzerland
    United Arab Emirates
    South Africa
    Ukraine
    Uzbekistan
    South Sudan
    United Kingdom
    Vietnam
    Sudan
    Vatican City
    Yemen
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit