Publish your products
760180059 | UNP-6-DM-2U-48
760180059 | UNP-6-DM-2U-48
760180059 | UNP-6-DM-2U-48
    CommScope

    760180059 | UNP-6-DM-2U-48

    Unshielded Distribution Module Panel, Cat 6, 2U, 48 port, Black

    Technical specification
    • Unique ref.760180059-patch-panel
    • Product familyComputer Network Equipment
    • Product groupUniprise® Panels
    • TypeObject (single object)
    • Date of publishing2026-02-16
    • Edition number1
    • Height (mm)88.9
    • Width (mm)482.6
    • Depth (mm)119.38
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryElectronics - Networking

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit