We are using cookies to provide our services

By using our services you agree to our use of cookies

;

EL-OC Series - Electric Steam Outdoor Humidifiers

Unique ref.: condair-el-oc
Brand: Condair
Product family: Humidifiers
Product group: Isothermal
Date of publishing: 2019-04-03
Edition number: 1
Type: Object (single object)
Download (6)

The EL-OC and RS-OC are now the most compact, easy to maintain and cost effective outdoor electric humidifiers on the market.

Condair’s EL and RS Series of electric steam humidifiers lead the humidification industry in performance, reliability and flexibility.

Application flexibility of these products has now improved even further with the addition of the newly designed outdoor cabinet models.

The EL-OC and RS-OC are now the most compact, easy to maintain and cost effective outdoor electric humidifiers on the market. Many new outstanding improvements allow this product to be used in almost any application requiring reliable humidification.

Operation and Performance

The full range of capacities and voltages available with the EL and RS indoor models is now available for the new outdoor models.

The EL-OC and RS-OC use the same sequence of operation, installation and maintenance principles as the indoor EL and RS; which have been tried, true and trusted for many years!

Installation Flexibility

The EL-OC and RS-OC humidifiers have been fully tested and approved for operation in a wide range of climates. The heavy-duty weatherproof cabinetry has been certified to an IP54 rating (NEMA 3 equivalent) for reliability in almost all outdoor environments.

The integrated cabinetry of the EL-OC and RS-OC allows for the smallest footprint of any other outdoor humidifier on the market. All three cabinet sizes can fit through a standard doorway for easy maneuverability and occupy minimal floor space.

Installations of these new products are as easy as ever, requiring only a single electrical connection to the unit in addition to standard plumbing lines for supply and drain water. Internal drain water cooling allows for the unit to be installed directly to a drain line without the need for additional external cooling.

Features and benefits

Improved temperature range from -40ºF (-40ºC) to 104ºF (40ºC).
Powerful connectivity through the touchscreen Integrated Controller.
Smallest compact cabinetry in the industry.
Easy installation and simple maintenance.
Smallest footprint of any other outdoor humidifier.
Full range of capacities and voltages.


Material main: Metal
Material secondary:
Designed in: Canada
Manufactured in: Germany

BIMobject Category: HVAC - Other
IFC classification: Humidifier
UNSPSC name: Humidifiers
UNSPSC code: 40101903
Uniclass 1.4 Code: L75422
Uniclass 1.4 Description: Humidifiers
Uniclass 2.0 Code: PR-02-39-84
Uniclass 2.0 Description: Steam Humidifiers
Uniclass 2015 Code: Pr_65_67_39_84
Uniclass 2015 Description: Steam humidifiers
NBS Reference Code: 02-39-84
NBS Reference Description: Steam Humidifiers
CSI MasterFormat 2014 Code: 23 84 13
CSI MasterFormat 2014 Title: Humidifiers
OmniClass Number: 23-33 27 15
OmniClass Title: Air Humidifiers
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Other

Name Value
Capacity 4.5-90 kg/h
Connection Size 7/8" — 1 3/4"
Current 7 A — 189.6 A
Electric Heat Voltage 208 VA — 600 VA
Frequency 50 Hz
Height 1008 mm — 1400 mm
Length 729 mm — 1341 mm
Mounting Curb, Wall
Unit Weight 60 kg — 173 kg
Width 474 mm — 539 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 729 mm — 1341 mm

All BIM objects are real products from real manufacturers confirmed and approved