We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Adiabatic High Pressure Humidifier Pump Station

Unique ref.: condair-hp
Brand: Condair
Product family: Humidifiers
Product group: Adiabatic
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (6)
The Condair HP supplies demineralized water 65 bars of pressure to atomizer nozzles installed inside of an air duct. Advanced atomizing nozzles generate an extremely fine mist which is rapidly absorbed into the airstream while a highly efficient droplet separator contains any excess water within section. Cool, humidifier air is then released into rooms, creating a healthy environment and enhancing productivity.

Precision manufactured stainless steel nozzles atomize water into a fine mist. The nozzles are installed on stainless steel manifolds and are optimally distributed throughout the duct. This ensures that water quickly and efficiently evaporates into the airstream. Seven available control options tailor the performance of the system to the needs of nearly any project.

Any water which isn’t evaporated within the available distance is captured and drained off by a droplet separator. The droplet separator is designed for quick and easy assembly and features stainless steel framing.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Control Panels
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Control Panels

Name Value
Automatic Flush Cycles True
Capacity 100 L/hr | 200 L/hr | 300 L/hr | 500 L/hr | 800 L/hr | 1300 L/hr
Frequency 50 ; 60 Hz
Maximum Inlet Water Pressure HP: 4 bar/HPRO: 7 bar
Modulation Control True
Nozzle Construction 316 SS
Output 12 lb/hr (5.4 kg/hr)
Self-Flushing Manifolds True
Voltage 208 V — 600 V
Water Droplet Size 10 µ to 40 µ

All BIM objects are real products from real manufacturers confirmed and approved