Publish your products
RH - the proven steam solution
RH - the proven steam solution
    Condair

    RH - the proven steam solution

    Life is in the Air

    Forget everything you ever knew about humidifiers: The solutions from Condair bring genuine quality of life to your home.


    The proven steam solution produces odourless and hygienic steam. Steam humidification uses steam with temperatures around 100 °C. This effectively kills all germs and bacteria and humidification is carried out in a particularly hygienic manner. The evaporation takes place with normal tap water without additional water treatment. The modern design fits elegantly into the living room. Water and electricity can be supplied invisibly through the rear wall. In addition, high-quality materials, proven electronics and careful workmanship ensure long and trouble-free operation.


    No refilling Water

    The system is connected directly to the mains to ensure a steady supply of water used for humidification, without any manual replenishment of water.


    Simple installation

    System installation only requires its integration within a controlled residential ventilation system. It is therefore fitted at a central location in the utility room and does not require any major structural changes. A separate distribution network in the rooms to be humidified is not necessary.



    Specification
    • Condair RH - the prooven steam solution:


      Steam Generator Condair RH 230V 50 Hz:

      • Max. Steam Capacity: 1.8 or 3.6 kg/h


      Steam Distribution:

      • See Condair DS - steam distribution for ERV systems
      • See Condair VS - vertical steam distribution system for ERV systems
      • See Condair DV - steam pipe for horizontal duct applicatons
    Technical specification
    • Unique ref.condair-rh3
    • Product familyAir Humidifier
    • Product groupSteam Humidifier
    • TypeObject (single object)
    • Date of publishing2021-08-25
    • Edition number1
    • Height (mm)467
    • Width (mm)266
    • Depth (mm)175
    Related
    • Material mainPlastic
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryHVAC - Other
    • IFC classificationHumidifier
    • ETIM CodeEC011628
    • ETIM NameHumidifier (steam)
    • UNSPSC nameHumidifiers
    • UNSPSC code40101903
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 DescriptionSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit