Publish your products
Contura 620G Fireplace
Contura

Contura 620G Fireplace

Contura 620G Style is equipped with heat retaining Powerstone and convection damper as standard. If you choose the cover instead of the warming shelf above the door there is also space for even more Powerstone. This means that you get even more heat out of your logs because the heat is retained in the stone. The model has a glass door.
Technical specification
  • Unique ref.C620G
  • Product familyContura
  • Product groupFireplace
  • TypeObject (single object)
  • Date of publishing2022-08-18
  • Edition number1
  • Height (mm)1290
  • Width (mm)580
  • Depth (mm)515
Related
  • Material mainSteel
  • Material secondaryCast iron
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)250
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationObject
  • OmniClass Number23-19 17 00
  • OmniClass TitleFireplaces

Region availability

Europe
Austria
Belgium
Denmark
Finland
France
Germany
Ireland
Italy
Luxembourg
Netherlands
Norway
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit