Publish your products
Contura i61 Fireplace
Contura i61 Fireplace
Contura i61 Fireplace
Contura i61 Fireplace
Contura i61 Fireplace
    Contura

    Contura i61 Fireplace

    4.7 out of 5 stars4.7(6 reviews)
    The heat and light from the fire of a black metal Contura i61 create a dramatic contrast. The perfect choice if you’re looking for a fireplace with both a stylish and practical finish. A white metal Contura i61 blends beautifully into your home, with typical Scandinavian aesthetic appeal that creates a bright and spacious feel.
    Technical specification
    • Unique ref.Ci61
    • Product familyContura
    • Product groupFireplace
    • TypeObject (single object)
    • Date of publishing2022-08-12
    • Edition number1
    • Height (mm)1570
    • Width (mm)590
    • Depth (mm)500
    Related
    • Material mainSteel
    • Material secondaryCast iron
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)195
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationObject
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit