Publish your products
Corelite R6R
Corelite R6R
Corelite R6R
Corelite R6R
Corelite R6R
Corelite R6R

    Corelite R6R

    The Corelite R6R is a sleek 4-inch aperture linear fixture designed to create visual interest by elevating the illumination plane with an architectural colored regress. Available in three lengths, it features a 2" regressed beveled frame in 14 standard colors. Ideal for offices, classrooms, coves, corridors, and retail environments where differentiated lighting is desired.

    Specification
      • Soft bevel 2” regressed frame available in 14 standard colors
      • 4” aperture, 6” grid width providing sleek lines of light
      • 2', 4', and 8' sizes available
      • 1% Dimming Available
      • Static or Field Selectable (CCT and Output) Options Offered
      • High performance efficacy up to 115 lm/W
      • Flexible – recessed, drywall, and suspension mount
      • Integrated control available - WaveLinx Pro, WaveLinx Lite, Wavelinx CAT
    Technical specification
    • Unique ref.cooperlighting-corelite-r6r
    • Product familyLighting
    • Product groupCorelite
    • TypeObject (single object)
    • Date of publishing2025-10-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit