Publish your products
Halo CJB
Halo CJB
Halo CJB

    Halo CJB

    Say goodbye to mounting restrictions and mismatched lighting. The CJB Integrated JBox Downlight installs just about anywhere in the ceiling and has simplified installation with no need to attach the junction box to wood framing because it is already attached to the fixture. This slim LED downlight features two mounting options: fast installation directly into the ceiling with no housing needed or as an LED trim into an existing housing in retrofit situations. It’s the downlight that gives you the freedom to add a fixture where you want, while maintaining an attractive, consistent look.
    Specification
      • 4 inch and 6 inch LED recessed downlight with integral driver and JBox
      • 2-in-1 mounting options: canless (no housing) or LED Trim retrofit into existing housing
      • Field selectable 5-CCT: 2700K, 3000K, 3500K, 4000K, 5000K; 90 CRI minimum
      • Provides 35,000 hours of maintenance-free operation
      • 4 inch delivers 600 lumens ; 6 inch delivers 900 lumens
      • 120V LE/TE phase cut dimming to 5% with select controls
      • ENERGY STAR, Air-tite, IC-Rated. Wet location listed
      • 5-Year Warranty
    Technical specification
    • Unique ref.cooperlighting-halo-cjb
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2024-02-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit