Publish your products
Halo HU30M
Halo HU30M
Halo HU30M
Halo HU30M

    Halo HU30M

    The HU30M Modular High Performance LED Under Cabinet fixture boasts 5 SeleCCTable CCT ranging from 2700K to 5000K and an additional Dim-To-Warm option, all at 90CRI. The series features energy efficient LEDs, glare free optics with universal voltage and a sleek low profile design. The modularity of the series makes the standard fixtures field upgradable to include Motion sensors for additional energy savings and also to serve as a USB-A accessory port for charging smart devices.
    Specification
      • Available in 9”, 18”,24", 36" and 48” lengths in both White and Matte Black finishes
      • 5 selectable color temperature options: 2700K, 3000K, 3500K, 4000K, 5000K, 90 CRI
      • Dim-To-Warm technology offered in the standard fixture : use your dimmer to warm color temperature from 2700K to 1800K
      • Field Installable modular PIR Motion Sensor
      • Field Installable modular USB-A accessory port
      • Universal Voltage operates at 120V- 277V
    Technical specification
    • Unique ref.cooperlighting-halo-hu30m
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2024-02-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit