Publish your products
Halo LCR6
Halo LCR6
Halo LCR6
Halo LCR6
Halo LCR6

    Halo LCR6

    The HALO LCR Series comes in sizes 2", 4", 6" and 8" wall wash and downlights. This high-powered LED module installs without the use of a recessed housing, reducing time and expense on remodel or new construction. The downlight has a wide distribution pattern ideal for general area illumination and the wall wash illuminates a vertical surface with uniform brightness. The LCR series comes with dual dimming as standard and is designed for residential, mixed-use, and commercial spaces. The LCR has ultimate flexibility with selectable color temperature and lumens. During installation select the perfect color temperature for your space with 6 color temperatures between warm (2700K) to daylight (6500K). Depending on your ceiling height or desired light level choose from several lumen options. The LCR Series features an emergency battery option and designer trims in smooth or baffle.
    Specification
      • 2”, 4”, 6” & 8” downlights
      • Canless installation, no housing required
      • 6-color field selectable CCT - 2700K, 3000K, 3500K, 4000K, 5000K, 6500K
      • Up to 8000lm ( 8”), Up to 3000lm ( 6”) , Up to 1200lm (4”), 800lm ( 2”)
      • Remote driver / junction box, 120-277V, Dual Dimming up to 2100lm
      • Low lumen option in 8”: 1000lm
      • Emergency Battery pack available for sizes 4"and above
      • Wall Wash available in sizes 4" & 6"
      • Designer trims in smooth or baffle
      • 5 Year Warranty
    Technical specification
    • Unique ref.cooperlighting-halo-lcr6
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2024-01-30
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit