Publish your products
HLB Smart Wi-Fi Slim Canless Downlight WiZ Pro enabled
HLB Smart Wi-Fi Slim Canless Downlight WiZ Pro enabled
HLB Smart Wi-Fi Slim Canless Downlight WiZ Pro enabled
HLB Smart Wi-Fi Slim Canless Downlight WiZ Pro enabled

    HLB Smart Wi-Fi Slim Canless Downlight WiZ Pro enabled

    HALO Smart Wi-Fi lighting delivers unexpectedly easy setup and control via the WiZ app. Fixtures connect to existing Wi-Fi for smart control at home, away, or with your favorite smart speaker. Enliven any room with millions of colors or tunable whites with lighting scenes from candlelight to party mode.
    Specification
      • Smart Wi-Fi lighting provides white tuning (2200K--6S00K) and 16 million colors with WiZ Pro
      • Voice control with Amazon Alexa, Google Assistant, and Siri Shortcuts along with integrations with lFTTT and SmartThmgs
      • Uses the existing Wi-Fi network so users can control lights wirelessly at home and from anywhere in the world via the WiZ app
      • Automate your home lighting with Schedules or Rhythms. Even mirror the sun's effects inside with the Circadian Rhythm preset.
      • DIY SETUP: Claim and control using the WiZ App
      • PRO SETUP OPTION: Installers can use the WiZ Pro Setup App for pre-Wi-Fi claiming, managing multiple projects, and transferring account ownership. The online WiZ Pro Dashboard has advanced features for commissioning, user management, and energy monitoring.
      • Compatible with all Connected by WiZ and WiZ Pro products
      • Canless installation means fixtures mount directly to the ceiling (no housing required)
      • 4" or 6" versions available; smart wireless dimming 5%, and produce light equivalent up to a 75Watt bulb at a fraction of the energy
      • ENERGY STAR-listed for efficient operation; rated for use in Wet, IC, and non-lC locations
    Technical specification
    • Unique ref.cooperlighting-halo-rl-recessed-mount-wiz-pro
    • Product familyDownlights
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2023-06-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit