Publish your products
Halo MWP Mini Wall Pack
Halo MWP Mini Wall Pack
Halo MWP Mini Wall Pack
Halo MWP Mini Wall Pack
Halo MWP Mini Wall Pack

    Halo MWP Mini Wall Pack

    Super configurable and easy to install Entry Wall Pack
    Specification
      • Designed with flexibility in mind Selectable CCT & Photocell
      • 3 Selectable light colors (3000K, 4000K, & 5000K)
      • Dusk to Dawn nighttime on daytime off operation with full Photocell
      • Turn on or off Photocell for Switch Activation
      • Rugged die-cast aluminum housing with prismatic PC lens for excellent glare-free light
      • Wet location rated makes this fixture ideal for outdoor applications
      • Rust-Resistant powered coated bronze finish great for outdoors
      • Universal 120-277V Driver with 0-10V Dimmability down to 10%
      • 50,000 Hour maintenance-free LED Lifespan
      • UL Listed for Wet Locations, DLC 5.1 listed
      • Perfect for security lighting around garages, backyards, apartment complexes, or offices
      • 5-Year warranty
    Technical specification
    • Unique ref.cooperlighting-mwp-mini-wall-pack
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2024-08-09
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit