Publish your products
Streetworks Epic
Streetworks Epic
Streetworks Epic
Streetworks Epic
Streetworks Epic
Streetworks Epic
Streetworks Epic
Streetworks Epic
Streetworks Epic

    Streetworks Epic

    The Epic pendant luminaire enhances its surroundings with a wide array of stunning dayform configurations. Combining adaptable aesthetics with easy installation and maintenance, Epic’s thoughtful, inspired design will delight architects, installers and residents wherever it is used. New optical configurations are also available, with higher maximum output in either discrete or visual comfort light engines. Whether you need precision optical control for maximum uniformity, spacing and efficiency, or visual comfort options with a fully luminous surface, Epic delivers superior layouts resulting in enhanced user experiences.

    Specification
      • Standard and retrofit mounting options
      • On-pole access to key components
      • WaveStream™ and discrete LED options
      • Up to 20,200 lumens, 157 LPW
      • 70 and 80 CRI options available with CCTs ranging from 2200K to 4000K, as well as Amber
      • 8 discrete & 5 WaveStream™ optical distributions
    Technical specification
    • Unique ref.cooperlighting-streetworks-epic
    • Product familyStreet and Roadway Lighting
    • Product groupStreetworks
    • TypeObject (single object)
    • Date of publishing2025-04-01
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • OmniClass Number23-35 47 11 21 23
    • OmniClass TitleStreet and Roadway Lighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit