Publish your products
Halo VT LED Vapor Tight
Halo VT LED Vapor Tight
Halo VT LED Vapor Tight
Halo VT LED Vapor Tight
Halo VT LED Vapor Tight

    Halo VT LED Vapor Tight

    The Halo Outdoor VT LED Vapor Proof Light provides an indoor/outdoor solution in applications where lighting fixture protection and durability is required. The fixture provides equivalent light output up to 60-watt incandescent and 15-watt CFL fixtures, with high-quality and long lasting illumination. The fixture is vapor tight to protect against dust and moisture. Ideal for patios, garages, storage, and industrial areas. This fixture’s traditional look and cool color temperature gives off a similar appearance as older technologies.

    Specification
      • Up to 875 Lumen output equivalent to 60W incandescent
      • Durable corrosion resistant die-cast metal housing
      • Total of 5 1/2" conduit knockouts on top and all sides
      • Damage resistant polycarbonate lens with frosted coating
      • UL listed for Wet Location
      • 120-277V Universal Voltage
      • 50,000hour LED Lifespan
      • Hard wired, switch activated fixture
      • 5 Year Warranty
    Technical specification
    • Unique ref.Halo-VT-LED-Vapor-Tight
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2024-10-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit