This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Integral Brush Cable Entry Grommet Kit

Unique ref.: corning-BCE-KIT
Brand: Corning Optical Communications
Product family: Frame & Cable Management
Product group: Accessory
Date of publishing: 2019-10-23
Edition number: 1
Type: Object (single object)
Download (3)

Coming Soon

Dimensions HxWxD - in(m):  11 x 8.3 x 1.6 (0.28 x 0.21 x 0.04)

Weight - lb(kg):  1.5 (0.7)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Communication
This product is available in:
North America
  • United States

BIMobject®