Unique ref.: | corning-PFSJP80F1236SPDQ |
---|---|
Brand: | Corning Optical Communications |
Product family: | Frame & Cable Management |
Product group: | Split Side Panels |
Date of publishing: | 2019-10-23 |
Edition number: | 1 |
Type: | Object (single object) |
The FiberManager™ System frame is based on a modular and totally integrated design which allows the user to expand and grow its fiber management system one frame, one module, one fiber termination at a time.
Product url: | https://www.corning.com/worldwide/en/products/communication-networks/resou... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/corningoptical/product/corning-pfsjp80f1236spdq
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Electronics - Communication |
---|
BIMobject®