Publish your products
Software-Defined Access Node (SDAN), 7200 Series  4GE POE - 1LAN-SDAN-7290

Software-Defined Access Node (SDAN), 7200 Series 4GE POE - 1LAN-SDAN-7290

Corning’s low-profile single port Software Defined Access Node (SDAN) with Power over Ethernet Plus incorporates a highly scalable integrated networking approach while leveraging the benefits of a fiber deep network architecture. Corning’s Micro family of SDAN’s are built using the latest generation SoC leveraging the most recent advances in technology, along with unrivaled hardware acceleration, QoS and efficient power management that meet the bandwidth demands of high-performance applications. Corning’s SDAN offerings are all technology-neutral supporting both Active Ethernet as well as GPON transport.

SDANs have multiple port configurations and support both GPON and Active Ethernet. They provide easy connections to multiple PoE devices and can be powered by remote or local power.

Applications supported for these 7200 Series products are the following:

1LAN-SDAN-7290: PoE, IPTV, Active Ethernet, GPON

ILAN-SDAN-7291: PoE, POTS, IPTV, Active Ethernet, GPON

1LAN-SDAN-7293: PoE, CATV, POTS, IPTV, Active Ethernet, GPON

1LAN-SDAN-7298: PoE, IPTV, Active Ethernet, GPON

Feature/Benefits

  • Multiple port configurations
  • Supports both GPON and Active ethernet
  • Easy connections to PoE devices
  • Remote or local power options available
  • Supports multiple PoE types
Specification
  • Airflow and FAN: Solid State, Passive Airflow 

    Color: Black 

    LED Indicators: Battery, Power, Fail, LAN Data, Management, Network 

    Mounting/Installation Options: Desk-Mount, Wall-Mount, Plenum 

    Input Voltage: 48-57 VDC 

    Max Power: 1.5A@48V 

    Total PoE Power Budget: 60W

    Optical Network: GPON/Active Ethernet Configurable 

    Ports: 4 Independent Power Sourcing Equipment PSE 10/100/100 Ethernet Ports 

    Alarms: Battery Failure, Battery Low, Battery Missing, Battery On 

    Downstream Data Rate: GPON: 2.5 Gbps, Active Ethernet: 1 Gbps 

    MAC Address: Up to 1024 MAC address entries 

    Upstream Data Rate: GPON: 1.25 Gbps, Active Ethernet: 1 Gbps 

    VLAN: GPON up to 25 VLAN Groups, Active Ethernet up to 4095 VLAN Groups 

    Enterprise LAN: IGMP V2/V3 Snooping with Immediate Leave, Up to 256 multicast groups, MDI/MDIX Auto Sensing and Auto Negotiation, RJ-45 IEEE 802.1 10/100/1000 Base-T Interfaces, IEEE 802.1d Ethernet bridging and switching, 802.1p Marking/Remarking DSCP Mapping, 802.1Q including VLAN Translation, Filtering, Tagging, Stacking (QinQ), Downstream pBit and Flow-Based LAN Port Queue Selectioni, WAN DHCP Client and LAN DHCP Server, Network Address and Port Translation, Downstream Flow and port-based Rate Limiting, Automatic MAC address learning, aging and filtering 

    GE PoE Ethernet Port: Independent Power Sourcing Equipment (PSE) Gigabit Ethernet Ports, 2-Point Forced Current, 2-Point Forced Voltage, 60W Total PoE power allocated to any combination of ports, Advanced Power Management: Fast Shutdown of Preselected Ports, Current/Voltage Monitoring, Very High Reliability 4-Point PD Detection, Regulate port power up to 15.4W for Type 1 Power, IEEE 802.3 AF/AT Type-1, -2 

    GPON: DBA support via mode-0 DBRu (piggy-back) reporting, Downstream Advanced Encryption Standard (AES) support, IPTV traffic filtering (Multicast GEM port), Multiple GEM ports with flexible mapping between TCONTs and Priority queues, pBit based GEM port and upstream Priority queue selection, Registration ID provisioning, Serial number discovery, Support for up to 8 T-CONTS with multiple priority queues per T-CONT, Upstream Traffic Management using priority-based or rate-controlled scheduling, Dying Gasp, ITU-T G.984.4/G.988 Compliance 

    Layer 2: Automatic MAC address learning, aging and filtering 

    OAM and Management: ACS - CWMP configuration, performance monitoring, diagnostics and software download, automatic rollback, Remote firmware upgrade 

    Security: Remote Mirror 

    Voice: Comfort Noise Generation, 5 REN per line, Loop start, Balanced and unbalanced ringing, CLASS service support: Caller ID, Call Waiting, Call Forwarding, Call Transfer etc., Country specific coefficients and tones, DHCP Client or static IP configuration, DTMF dialing and encoding by RELAY or IN-BAND method, Echo Cancellation, Metallic loop testing, Official Metaswitch and BroadSoft Certifications, Proven interoperability with major soft switch and voice gateway vendors, T.38 and IN-BAND Fax, Voice Activity Detection 

    Power Management: Advanced Power Management, Fast Shutdown of Preselected Ports, Current/Volate Monitoring 

    Temperature Range, Operation: -5 C to 50 C (23 F to 122 F)

    Temperature Range, Storage: -5 C to 50 C (23 F to 122 F)

    Relative Humidity, Operation: 5% to 95% (non-condensing) 

    Relative Humidity, Storage: 5% to 95% (non-condensing) 

    Receiver: Received Optical Power Monitoring 

    Receiver Optical Overload: Input Power Overload: -8 dBm 

    Receiver Sensitivity: -27 dBm 

    Transceiver Type: On Board SC APC 

    Optical Wavelength: 1490 +/- 10 nm Rx, 1310 +/- 20 nm Tx 

    Upstream Data Rate: GPON: 1.25 Gbps, Active Ethernet: 1 Gbps 

    Height: 260 mm (10.24 in)

    Width: 152 mm (5.98 in)

    Depth: 45 mm (1.77 in)

    Weight: 0.9 kg

    Units per Delivery: 1/1

    Standards: CE: Compliant, EMC - EN 300 386, EMC - EN 55022 Class B, EMC - EN 55024 Class B, EMC - FCC PART 15, SUBPART B, CLASS B, ETSI, FDA - FCC 47 CFR Part 15, Class B, FDA - FDR 21 CFR 1040.10, Class I, FDA - FDR 21 CFR 1040.11, Class I, G.711 (µ and a law), G.722, G.726-32, G.726-32, G.729, GR-909 Metallic Loop Testing, H.248 (RFC 3525), IEEE 802.1d Ethernet bridging and switching, IEEE 802.1p marking/remarking, DSCP mapping, IEEE 802.1Q including VLAN translation, filtering, tagging, stacking (Q-in-Q), IEEE 802.3at Type 1, 2, and 3 (8GE Port Variant ONLY), ITU-T G.984, ITU-T G.984.4 management, ITU-T G.988, ITU-T G.988 management, Plenum-Rated, RFC 3261 - SIP, RFC 3435 - MGCP, RoHS6 Emissions, Safety - IEC 60950, Safety - UL/CSA 60950, TR-101, TR-111, TR-124, TR-143, WEEE Emissions

    Associated Uses: Software Defined LAN, SDLAN, Software Defined Network, SDN, Local Area Network, LAN, Fiber to the Edge, FTTE, ONT, SDAN, Media Converter

Technical specification
  • Unique ref.corning-SDAN-7290
  • Product familySD-LAN Solutions
  • Product groupSoftware-Defined Access Node (SDAN)
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit