Publish your products
Pared Plana Burgos Marfil Cd
Corona

Pared Plana Burgos Marfil Cd

Pared de tonalidad neutra que facilita la combinación con cualquier estilo decorativo y ofrece ambientes más iluminados visualmente; tiene 4 caras diferenciadas, ideal para combinar con la pared Burgos estructurada, es una pared natural plana de acabado brillo/mate en formato 30.1x75.3
Technical specification
  • Unique ref.757239051
  • Product familyCeramica
  • Product groupParedes
  • TypeBuilding Material
  • Date of publishing2021-05-06
  • Edition number1
  • Height (mm)30
  • Width (mm)6.3
  • Depth (mm)75.1
Related
  • Material mainCeramics
  • Designed inColombia
  • Manufactured inColombia
  • Weight Net (Kg)17.26
Classification
  • BIMobject CategoryWalls - Other Walls

Region availability

North America South America
Anguilla
Brazil
Antigua and Barbuda
Colombia
Aruba
Ecuador
Barbados
Peru
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit