We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Dekton Bromo

Unique ref.: Dekton-Bromo
Brand: Cosentino
Product family: Ultracompact Surface
Product group: Natural Collection
Width (mm): 3200
Height (mm): 1440
Date of publishing: 2019-12-03
Edition number: 3
Type: Object (single object)
Download (5)
Dekton has a number of properties that make it a unique for indoor applications, but also, thanks to its resistance to the sun's rays, it is perfect for outdoor surfaces, making it the versatile material par excellence.

The new colour Bromo offers is a dark blue shade, inspired by homogeneous metamorphic rocks such as slate. Subtle, faded graphics, a careful-created texture and a natural aesthetic define this evocative colour proposal, perfect for any type of environment. Bromo was born to fit seamlessly into the Natural Collection by Dekton®, a series in which Cosentino continues to express its desire to recreate the best of nature and its geology.

Dekton is offered in slabs of varying thicknesses that can be adapted to your design based on the application and the desired effect. Is also offered in large-format slabs that open up avenues of design that had previously been unthinkable.

High UV Resistance
Dekton is highly resistant to ultraviolet (UV) rays and has superior color fastness so it doesn’t fade over time, making it the perfect choice for both interior and exterior applications.

High Scratch Resistance
Dekton is a highly scratch-resistant surface. Domestic utensils will not scratch it. However, we do recommend that chopping boards are used to protect the utensils.

Stain Resistance
The new Dekton surface is highly resilient thanks to its low porosity, resisting accidental stains from domestic use as well as from chemical agents. Even tough stains such as wine, coffee, ink, and rust can be easily cleaned.

High Fire and Heat Resistance
Dekton boasts excellent resistance to high temperatures without compromising on its esthetics or features. Hot utensils, electrical appliances, pots, and pans can all be placed directly on the surface without causing any damage.

Abrasion Resistance
Dekton is even more resistant to abrasion than granite, which makes it the ideal surface for commercial applications and high-traffic areas such as flooring and facades. While other surfaces will show the effects of wear and tear over time, Dekton’s finish will last for the entire life of the product and will never need to be replaced or retouched.

Resistance to Freezing and Thawing
The low thermal expansion coefficient of Dekton makes it resistant to thermal shock, going from heat to extreme cold. Its natural resistance to freezing and thawing make it the perfect material even for the most extreme cold environments.


Material main: Aggregated natural stone
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Flooring - Tiles
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L5331
Uniclass 1.4 Description: Floor tiles
Uniclass 2.0 Code: EE-20
Uniclass 2.0 Description: Roof, Floor And Paving Elements
Uniclass 2015 Code: EF_30
Uniclass 2015 Description: Roofs, floor and paving elements
NBS Reference Code: 20
NBS Reference Description: Roof, Floor And Paving Elements
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 13 13
OmniClass Title: Tile Flooring
CSI UniFormat II Code: B1010
CSI UniFormat II Title: Floor Construction
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

Cosentino

Aesthetic Properties

Aesthetic Properties

Aesthetic Properties

Name Value
Ambiences Natural
Colour Range Black
Finish Mate
Style Irregular natural
General Properties

General Properties

General properties of Cosentino products

Name Value
Application Flooring ; Raised floor ; Counter top ; Food service ; Swimming pool ; Staircase ; Furniture ; Sill ; Lintel
Formats Unlimited (3200 x 1440 mm max.)
Thickness 8, 12, 20 mm
Weight 21, 32, 53 Kg/m2 respectively

BIMobject SEEK Properties

Flooring - Tiles

Name Value
Thickness 8, 12, 20 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Finish Mate

BIMobject®