Publish your products
Dekton Countertop
Dekton Countertop
Dekton Countertop
Dekton Countertop
Dekton Countertop
    Cosentino
    Archived

    Dekton Countertop

    3.6 out of 5 stars3.6(22 reviews)
    The kitchen is the hub of our home, where we increasingly spend more and more of our time. Decoration, design, and comfort have become essential elements of this space, and should not be overlooked when it comes to design. There are infinite options for materials and ideas that you may have in mind during the remodeling process, but at Cosentino we have made it our mission to make that choice easier for you. That's why we offer integrated solutions: with our help, your kitchen will fulfill all your most stringent requirements for maintenance and durability, whilst also looking spectacular.
    Specification
    • When it comes to picking the textures and colors that best suit your space, it’s important that you are aware of how much is available. Maximize that with the unlimited variety of materials, formats, and colors that Cosentino offers. Dekton is a long-term product for those looking to turn their kitchen into a unique space. It allows greater potential for installation in one piece with no cuts, no joints and no limits. It has the appeal of a completely uniform surface, which fits seamlessly into very different design styles. Dekton combines the qualities expected by the chef in all of us. It is a clean surface that is nice to touch and resistant to all the daily grind that takes place in a kitchen over years of use. It is an ultra-sophisticated material for busy everyday life, capable of creating spaces that make the day to day preparation of food a pleasant experience that precedes the pleasure of sharing a meal with friends or family.
    Technical specification
    • Unique ref.Dekton-Countertop
    • Product familyDekton Ultracompact Surface
    • Product groupCountertops
    • TypeObject (single object)
    • Date of publishing2019-12-06
    • Edition number3
    • Height (mm)1440
    • Width (mm)3200
    Related
    • Material mainAggregated natural stone
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryKitchen - Counter tops
    • IFC classificationSurface
    • Uniclass 2015 CodePr_40_30_30_96
    • Uniclass 2015 DescriptionWorktops
    • CSI MasterFormat 2014 Code12 36 00
    • CSI MasterFormat 2014 TitleCountertops
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit