Publish your products
Silestone Arden Blue
Silestone Arden Blue
Silestone Arden Blue
Silestone Arden Blue
    Cosentino
    Archived

    Silestone Arden Blue

    Indisputable leader in countertops for 25 years, Silestone is made of more than 90% of natural quartz which means it possesses strength in its surfaces, providing outstanding resistance and durability properties that you need in your home. These characteristics provide the best option not only for your kitchen but also in bathroom, floors and cladding. Discover its colors, textures and formats with the minimum number of joints but the highest warranty of hygiene and easy maintenance.
    Specification
    • Indisputable leader in countertops for 25 years, Silestone is made of more than 90% of natural quartz which means it possesses strength in its surfaces, providing outstanding resistance and durability properties that you need in your home. These characteristics provide the best option not only for your kitchen but also in bathroom, floors and cladding. Discover its colors, textures and formats with the minimum number of joints but the highest warranty of hygiene and easy maintenance. That special treatment that Silestone recieves, enhance its resistance from the daily routine: liquids, stains or scratches won't be a concern. Availble in more than 50 colors, with different textures and formats, the wide range of creativity that is at your disposal, is frankly inspiring. Stain-resistant Silestone is a low porosity surface which guarantees zero liquid absorption. Acid-resistant Quartz is one of the hardest minerals. This makes Silestone ultra resilient to external attacks. Shock-resistant Silestone resists impact better than other materials on the market, such as granite, or solid surfaces. Scratch-resistant Given the natural strength from the quartz, Silestone presents an outstanding scratch resistance.
    Technical specification
    • Unique ref.Silestone-Arden-Blue
    • Product familySilestone. The Original
    • Product groupStone
    • TypeObject (single object)
    • Date of publishing2019-11-29
    • Edition number2
    • Height (mm)1590
    • Width (mm)3250
    Related
    • Material mainAggregated natural stone
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationMaterial
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30
    • Uniclass 2015 DescriptionRoofs, floor and paving elements
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit