Publish your products
ARCHITECT S+ 30 cm grab bar
ARCHITECT S+ 30 cm grab bar
    Cosmic

    ARCHITECT S+ 30 cm grab bar

    Handle to install in the area of ​​the bathtub or shower bathtub and increase safety in the bathroom. With this 30 cm piece, in the form of a fixed bar, you will improve the autonomy of bathroom users, especially the elderly and children. You have the same model in 45 cm. It is a very robust handle that once installed will be completely secured on the wall since it includes an ultra-resistant fixing system that has been developed by Cosmic to guarantee its total hold. In addition, its finish in 3 Chrome, that is, in trivalent chrome, makes it an eco-responsible and very resistant product. This handle belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. Handles made of stainless steel in a trivalent chrome finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Specification
    • 01- 3Chrome 36- Soft black
    Technical specification
    • Unique ref.235xx24
    • Product familyArchitect s+
    • Product groupGrab bar
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit