Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cosmic/products/6175630a-7611-42e3-831f-cafe8031cf99
Home
Categories
Sanitary
Mirrors
LED LIGHTING Lateral LED light mirror
Available in United States
Cosmic
Follow
LED LIGHTING Lateral LED light mirror
Lateral LED light mirror (40x80x3,5 cm) 12W (100-240V) IP 44
Download
Specification
Specification
12W (100-240V) IP 44
Technical specification
Technical specification
Unique ref.
2818201
Product family
LED LIGHTING
Product group
MIRRORS
Type
Object (single object)
Date of publishing
2020-10-16
Edition number
1
Height (mm)
35
Width (mm)
400
Depth (mm)
800
Links
Links
Product url
https://www.icosmic.com/en/wall-mirrors/10596-lateral-led-light-mirror-40x80x3-5-cm.html
Installation instructions
http://www.icosmic.com/en/mirrors/led_lighting/led-lighting_lateral_led_light_mirror_(40x80-cm)
Product certification
http://www.icosmic.com/
Technical description
http://www.icosmic.com/en/mirrors/led_lighting/led-lighting_lateral_led_light_mirror_(40x80-cm)
Related
Related
Material main
Aluminium
Material secondary
Glass
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
4.62
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furnishing Element
Uniclass 2015 Code
Pr_25_71_53_06
Uniclass 2015 Description
Bathroom mirrors
CSI MasterFormat 2014 Code
08 83 00
CSI MasterFormat 2014 Title
Mirrors
OmniClass Number
23-21 37 13 15
OmniClass Title
Mirrors
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Similar products
Cosmic
ARCHITECT S+ 59 cm towel rack
Download
Cosmic
ARCHITECT S+ soap wire basket
4.5
(
13
)
Download
Cosmic
LED LIGHTING Lateral Led Light Mirror 60x80cm
Download
Cosmic
ARCHITECT S+ 45,5 cm towel rack
Download
Cosmic
ARCHITECT S+ 40,5 cm towel rack
Download
Cosmic
ARCHITECT S+ 30,5 cm towel rack
Download