Publish your products
ESP 442 Expansion Module
ESP 442 Expansion Module
ESP 442 Expansion Module
ESP 442 Expansion Module
ESP 442 Expansion Module

    ESP 442 Expansion Module

    ESP 442 is an I/O expansion module that can be used both in remote control and monitoring; the module is provided with an RS485 port that allows communication (through the Modbus/RTU protocol) with the YLC 800 and ZBC 862 control units, with the YHC 700 network manager and with the MNT 485 gateway.

    Specification
    • Hardware

      • 1 Container with 4 modules applicable to DIN rail 
      • 4 Relays 230V, 5A, Surge Protection
      • 4 Digital/analogue inputs
      • 2 Inputs for resistive sensors connection (supported sensors: T5, PT1000 within 150°, PT1000 extended NTC1K, NTC10K)
      • 1 Run LED 
      • 4 Relay outputs status signalling LEDs 
      • 1 Asynchronous RS 485 serial port for connection to other devices 
      • 1 Display (7-segments,  3-digits) for displaying and setting parameters 
      • 2 Buttons for configuration

      Electrical

      • Power supply: 12÷24 AC/DC
      • Maximum voltage applicable to the relays: 250V AC
      • Relay contacts capacity: 5 A resistive  
      • Power consumption: 5 W
      • Output contacts: Potential-free
      • Front protection rating: IP 40
      • Rear protection rating: IP 30
      • Equipment Class: 3

      Mechanical

      • Operating temperature limits: 0..45 (°C)
      • Storage temperature limits: -25..+60 (°C)
      • Weight: 140 g
      • Dimensions (h x w x d): 108.7 x 71.8 x 70.8
      • Container material:
        • Cover: PC-GF grey RAL 7035
        • Base: PC-GF black RAL 900
      • Module container class: DIN 43700 (UL-94 V-0)
      • Ambient humidity class: F DIN 40040



    Technical specification
    • Unique ref.costergroup-esp442
    • Product familyREMOTE CONTROL
    • Product groupEXPANSION MODULES
    • TypeObject (single object)
    • Date of publishing2020-11-23
    • Edition number1
    • Height (mm)108.7
    • Width (mm)71.8
    • Depth (mm)70.8
    Related
    • Material mainPolycarbonate
    • Material secondaryGlass fibre
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)0.14
    Classification
    • BIMobject CategoryHVAC - Other

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit