Publish your products
COTTO One piece Toilets Riviera Pro Touchless_C105287

COTTO One piece Toilets Riviera Pro Touchless_C105287

"- Riviera Pro, The ingredient of modern and comfort design, comes with elongated design (Special Shape) represent the perfection of stately and beautiful - Touchless Water Closet was designed for hygienic, convenience and hassle free life, avoiding to touch just waving for flushing. And conversely, having a choice with override manual flushing when battery power off. - Super Clean with Siphon Jet 4.8 Lpf. - Extra size for your maximum comfort - Ultra Clean+ , Deactivate Bacteria Growth 99% within 24 hours and Smoother Surface"
Technical specification
  • Unique ref.COTTO_One_piece_Toilets_Riviera_Pro_Touchless_C105287
  • Product familyToilets
  • Product groupOne piece
  • TypeObject (single object)
  • Date of publishing2023-06-28
  • Edition number1
  • Height (mm)590
  • Width (mm)480
  • Depth (mm)750
Related
  • Material mainCeramics
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)56.2
Classification
  • BIMobject CategorySanitary - Toilets
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit