Publish your products
Sanitary Showers COTTO CPF301H1H2
Sanitary Showers COTTO CPF301H1H2

    Sanitary Showers COTTO CPF301H1H2

    Technical specification
    • Unique ref.Sanitary_Showers_COTTO_CPF301H1H2
    • Product familyShower
    • Product groupHand Shower
    • TypeObject (single object)
    • Date of publishing2024-08-22
    • Edition number1
    • Height (mm)2142
    • Width (mm)350
    • Depth (mm)440
    Related
    • Material mainBrass
    • Manufactured inThailand
    Classification
    • BIMobject CategorySanitary - Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit