Publish your products
Sanitary Urinals COTTO Preston

Sanitary Urinals COTTO Preston

- Big size wall hung urinal for more convenience. - Infrared sensors flush-valve detect motion reliably - Modern Design with Rimless for easy cleaning - Saving water only 1.0 liters with water pressure 1 Bar (Save 50% more, when compared with 2 liters) - Pre Flushing before uses for less strain - Fuzzy logic controlled flushing, measures the duration and frequency of use - On demand flushing in case of electric outage - Coating with Ultraclean+ from COTTO, deactivate and kill bacteria in surface within 24 hours - Build in urinal trap. Easier installation - Back inlet urinal - DC POWER : AA 1.5V x 4 units
Technical specification
  • Unique ref.Sanitary_Urinals_COTTO_Preston
  • Product familyUrinals
  • Product groupSensor
  • TypeObject (single object)
  • Date of publishing2024-08-22
  • Edition number1
  • Height (mm)925
  • Width (mm)375
  • Depth (mm)445
Related
  • Material mainCeramics
  • Manufactured inThailand
  • Weight Net (Kg)35.72
Classification
  • BIMobject CategorySanitary - Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit