Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/f82324c8-42aa-484c-81e5-b71d851e0b6a
Home
Categories
Construction
Site Construction
Buidling Hoists: ALIMAK - SCANDO 650 24/32 FC TWIN
Unavailable in United States
Cramo
Follow
Buidling Hoists: ALIMAK - SCANDO 650 24/32 FC TWIN
CONSTRUCTION HOIST WITH RACK <2500kg 2 CABINS
Download
Specification
Specification
LENGTH: 3920 MM
WIDTH: 4280 MM
HEIGHT: 3380 MM
MAX LIFTING CAPACITY: 2400 KG
MAX HEIGHT WITH ANCHORED MAST: 200 M
CABIN LENGHT: 3200 MM
CABIN WIDTH: 1500 MM
Technical specification
Technical specification
Unique ref.
ALIMAKSCANDO6502432FCTWIN
Product family
Buidling Hoists
Product group
Buidling Hoists
Type
Object (single object)
Date of publishing
2022-10-28
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Site Construction
IFC classification
Object
Region availability
Europe
Sweden
Similar products
RPH
ENTRYPORT™ Wall Guard | RPH (Roof Penetration Housings, LLC)
Download
Acoustical Surfaces, Inc.
Echo Barrier - Exterior Noise Barrier / Absorber
Download
Manlift Group
JLG 800AJ
Download
Manlift Group
JLG 600AJ
Download
Manlift Group
JLG 4394RT
Download
CPAC ซีแพค
CPAC Silo Tank
4.7
(
23
)
Download