Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/23c16296-f545-4c8d-93b3-42efcc00bb06
Home
Categories
Construction
Site Construction
Buidling Hoists: ALIMAK - SCANDO 650 FC 19/39
Unavailable in United States
Cramo
Follow
Buidling Hoists: ALIMAK - SCANDO 650 FC 19/39
CONSTRUCTION HOIST WITH RACK ≤2000KG
Download
Specification
Specification
LENGTH: 4469 MM
WIDTH: 2550 MM
HEIGHT: 3098 MM
MAX LIFTING CAPACITY: 1900 KG
MAX HEIGHT WITH ANCHORED MAST: 200 M
CABIN LENGHT: 3900 MM
CABIN WIDTH: 1500 MM
Technical specification
Technical specification
Unique ref.
ALIMAKSCANDO650FC1939
Product family
Buidling Hoists
Product group
Buidling Hoists
Type
Object (single object)
Date of publishing
2022-02-03
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Site Construction
IFC classification
Object
Region availability
Europe
Finland
Similar products
RPH
ENTRYPORT™ Wall Guard | RPH (Roof Penetration Housings, LLC)
Download
Acoustical Surfaces, Inc.
Echo Barrier - Exterior Noise Barrier / Absorber
Download
Manlift Group
JLG 800AJ
Download
Manlift Group
JLG 600AJ
Download
Manlift Group
JLG 4394RT
Download
CPAC ซีแพค
CPAC Silo Tank
4.7
(
23
)
Download