Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/03264c25-4b6c-4b5f-9bc4-d4f6348dcb8b
Home
Categories
Construction
Site Construction
Buidling Hoists: ALIMAK - SCANDO 650 FC 20/39
Unavailable in United States
Cramo
Follow
Buidling Hoists: ALIMAK - SCANDO 650 FC 20/39
CONSTRUCTION HOIST WITH RACK ≤2000 WITH C-DOOR
Download
Specification
Specification
LENGTH: 4665 MM
WIDTH: 2614 MM
HEIGHT: 3139 MM
MAX LIFTING CAPACITY: 2000 KG
MAX HEIGHT WITH ANCHORED MAST: 50 M
CABIN LENGHT: 3900 MM
CABIN WIDTH: 1500 MM
Technical specification
Technical specification
Unique ref.
ALIMAKSCANDO650FC2039
Product family
Buidling Hoists
Product group
Buidling Hoists
Type
Object (single object)
Date of publishing
2022-02-03
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Site Construction
IFC classification
Object
Region availability
Europe
Sweden
Similar products
CPAC ซีแพค
CPAC Silo Tank
4.7
(
23
)
Download
Manlift Group
JLG 800AJ
Download
Manlift Group
JLG 600AJ
Download
Acoustical Surfaces, Inc.
Echo Barrier - Exterior Noise Barrier / Absorber
Download
Manlift Group
JLG 1200SJP
Download
Manlift Group
JLG 4394RT
Download