Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/85ad6a5d-c120-4b6e-9175-e78a2705a86b
Home
Categories
Construction
Site Construction
Project Office: HARMET - PK007/008
Unavailable in United States
Cramo
Follow
Project Office: HARMET - PK007/008
C60+007-8 BIG AND SMALL OFFICE
Download
Specification
Specification
Length - 8390 MM
Width - 5744 MM
Height - 3034 MM
Technical specification
Technical specification
Unique ref.
HARMETPK007008
Product family
Site Huts
Product group
Project Office
Type
Object (single object)
Date of publishing
2022-02-08
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Site Construction
IFC classification
Object
Region availability
Europe
Norway
Similar products
RPH
ENTRYPORT™ Wall Guard | RPH (Roof Penetration Housings, LLC)
Download
Acoustical Surfaces, Inc.
Echo Barrier - Exterior Noise Barrier / Absorber
Download
Manlift Group
JLG 800AJ
Download
Manlift Group
JLG 600AJ
Download
Manlift Group
JLG 4394RT
Download
CPAC ซีแพค
CPAC Silo Tank
4.7
(
23
)
Download