Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/f6dd10c8-f20b-46f0-82e0-49602cf2e33e
Home
Categories
Construction
Telehandler
Handlers Telescopic: HAULOTTE - HTL4017
Unavailable in United States
Cramo
Follow
Handlers Telescopic: HAULOTTE - HTL4017
TELEHANDLER ≤4 TON ≤17m 4WD, 4WS
Productivity & precision
Simultaneous and proportional control movements
Exceptional lifting performance
High security cabin
Intuitive and ergonomic cabin
Download
Specification
Specification
Length MM - 6700
Width MM - 2430
Height MM - 2600
Weight KG - 12170
Max lifting height M - 16.7
Horizontal Outreach M - 12.85
Max Lifting Capacity KG - 4000
Capacity at Max outreach KG - 700
Technical specification
Technical specification
Unique ref.
HAULOTTEHTL4017
Product family
Handlers Telescopic
Product group
Handlers Telescopic
Type
Object (single object)
Date of publishing
2021-12-16
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Telehandler
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Cramo
Handlers Telescopic: MANITOU - MT1335
Download
Haulotte
HTL 5210 - Telehandler
Download
Haulotte
HTL4017 - Telehandler
Download
Haulotte
HTL 3210 - Telehandler
Download
Haulotte
HTL 3614 - Telehandler
Download
Haulotte
HTL 4010 - Telehandler
Download