Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/73f8d5da-63cb-4232-93e8-ac66f533cf97
Home
Categories
Construction
Telehandler
Handlers Telescopic: JCB - 540V180 STV
Unavailable in United States
Cramo
Follow
Handlers Telescopic: JCB - 540V180 STV
TELEHANDLER ≤4 TON ≤19m 4WD 4WS STAGE V
Download
Specification
Specification
LENGTH: 6270 MM
WIDTH: 2350 MM
HEIGHT: 2590 MM
WEIGHT: 11380 KG
LIFTING HEIGHT MAX: 17.51 M
HORIZONTAL OUTREACH: 13.34 M
LIFTING CAPACITY MAX: 4000 KG
CAPACITY AT MAX OUTREACH: 550 KG
Technical specification
Technical specification
Unique ref.
JCB540V180STV
Product family
Handlers Telescopic
Product group
Handlers Telescopic
Type
Object (single object)
Date of publishing
2022-08-19
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Telehandler
IFC classification
Object
Region availability
Europe
Estonia
Finland
Lithuania
Sweden
Similar products
Cramo
Handlers Telescopic: MANITOU - MT1335
Download
Haulotte
HTL 5210 - Telehandler
Download
Haulotte
HTL4017 - Telehandler
Download
Haulotte
HTL 3210 - Telehandler
Download
Haulotte
HTL 3614 - Telehandler
Download
Haulotte
HTL 4010 - Telehandler
Download