Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/4073b6d4-5c07-46b5-bfc6-deed2334e9f1
Home
Categories
Construction
Telehandler
Handlers Telescopic: JLG - 3614RS
Unavailable in United States
Cramo
Follow
Handlers Telescopic: JLG - 3614RS
TELEHANDLER ≤4 TON ≤14m 4WD, 4WS
Download
Specification
Specification
LENGTH: 6040 MM
WIDTH: 2480 MM
HEIGHT: 2700 MM
WEIGHT: 9800 KG
HORIZONTAL OUTREACH: 10 M
LIFTING CAPACITY: 3600 KG
LIFTING HEIGHT: 14 M
Technical specification
Technical specification
Unique ref.
JLG3614RS
Product family
Handlers Telescopic
Product group
Handlers Telescopic
Type
Object (single object)
Date of publishing
2022-02-01
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Telehandler
IFC classification
Object
Region availability
Europe
Norway
Similar products
Cramo
Handlers Telescopic: MANITOU - MT1335
Download
Haulotte
HTL 5210 - Telehandler
Download
Haulotte
HTL4017 - Telehandler
Download
Haulotte
HTL 3210 - Telehandler
Download
Haulotte
HTL 3614 - Telehandler
Download
Haulotte
HTL 4010 - Telehandler
Download