Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/8e8db06d-f890-4232-8bcc-7b13dbb64fc4
Home
Categories
Construction
Telehandler
Handlers Telescopic: MANITOU - MRT2660 ST5
Unavailable in United States
Cramo
Follow
Handlers Telescopic: MANITOU - MRT2660 ST5
TELEHANDLER ROTATIONAL ≤6 TON ≤27m 4WD, 4WS STAGE V
Download
Specification
Specification
LENGTH: 8080 MM
WIDTH: 2500 MM
HEIGHT: 3100 MM
WEIGHT: 18000 KG
LIFTING HEIGHT MAX: 29.5 M
HORIZONTAL OUTREACH: 21.7 M
LIFTING CAPACITY MAX: 6000 KG
CAPACITY AT MAX OUTREACH: 500 KG
Technical specification
Technical specification
Unique ref.
MANITOUMRT2660ST5
Product family
Handlers Telescopic
Product group
Handlers Telescopic
Type
Object (single object)
Date of publishing
2022-11-14
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Telehandler
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Cramo
Handlers Telescopic: MANITOU - MT1335
Download
Haulotte
HTL 5210 - Telehandler
Download
Haulotte
HTL4017 - Telehandler
Download
Haulotte
HTL 3210 - Telehandler
Download
Haulotte
HTL 3614 - Telehandler
Download
Haulotte
HTL 4010 - Telehandler
Download