Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/953a7f94-5697-4d8c-b8d3-001afb6e2bd1
Home
Categories
Construction
Telehandler
Handlers Telescopic: MANITOU - MT625
Unavailable in United States
Cramo
Follow
Handlers Telescopic: MANITOU - MT625
TELEHANDLER ≤2,5 TON ≤6m 4WD, 4WS
Download
Specification
Specification
LENGTH: 3900 MM
WIDTH: 1820 MM
HEIGHT: 2000 MM
WEIGHT: 4800 KG
LIFTING HEIGHT MAX: 5.85 M
LIFTING CAPACITY MAX: 2500 KG
HORIZONTAL OUTREACH: 3.4 M
CAPACITY AT MAX OUTREACH: 800 KG
Technical specification
Technical specification
Unique ref.
MANITOUMT625
Product family
Handlers Telescopic
Product group
Handlers Telescopic
Type
Object (single object)
Date of publishing
2022-03-24
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Telehandler
IFC classification
Object
Region availability
Europe
Estonia
Finland
Lithuania
Norway
Sweden
Similar products
Cramo
Handlers Telescopic: MANITOU - MT1335
Download
Haulotte
HTL 5210 - Telehandler
Download
Haulotte
HTL4017 - Telehandler
Download
Haulotte
HTL 3210 - Telehandler
Download
Haulotte
HTL 3614 - Telehandler
Download
Haulotte
HTL 4010 - Telehandler
Download