Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/40ddc383-1e5c-432f-8c82-001cbc349f07
Home
Categories
Construction
Telehandler
Handlers Telescopic: MANITOU - MT733 EASY
Unavailable in United States
Cramo
Follow
Handlers Telescopic: MANITOU - MT733 EASY
TELEHANDLER ≤4 TON ≤7m 4WD, 4WS
Download
Specification
Specification
LENGTH: 5940 MM
WIDTH: 2340 MM
HEIGHT: 2500 MM
WEIGHT: 6700 KG
LIFTING HEIGHT MAX: 6.9 M
LIFTING CAPACITY MAX: 3300 KG
HORIZONTAL OUTREACH: 3.9 M
CAPACITY AT MAX OUTREACH: 1100 KG
Technical specification
Technical specification
Unique ref.
MANITOUMT733EASY
Product family
Handlers Telescopic
Product group
Handlers Telescopic
Type
Object (single object)
Date of publishing
2022-03-24
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Telehandler
IFC classification
Object
Region availability
Europe
Estonia
Latvia
Lithuania
Similar products
Cramo
Handlers Telescopic: MANITOU - MT1335
Download
Haulotte
HTL 5210 - Telehandler
Download
Haulotte
HTL4017 - Telehandler
Download
Haulotte
HTL 3210 - Telehandler
Download
Haulotte
HTL 3614 - Telehandler
Download
Haulotte
HTL 4010 - Telehandler
Download