Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/6bb302c3-5e5a-416a-a72b-3e589c6f9fc3
Home
Categories
Construction
Telehandler
Handlers Telescopic: MANITOU - MT933 EASY ST5
Unavailable in United States
Cramo
Follow
Handlers Telescopic: MANITOU - MT933 EASY ST5
TELEHANDLER ≤4 TON ≤10m 4WD, 4WS
Download
Specification
Specification
LENGTH: 5878 MM
WIDTH: 2334 MM
HEIGHT: 2500 MM
WEIGHT: 7170 KG
LIFTING HEIGHT MAX: 9.07 M
LIFTING CAPACITY MAX: 3300 KG
HORIZONTAL OUTREACH: 6.35 M
CAPACITY AT MAX OUTREACH: 450 KG
Technical specification
Technical specification
Unique ref.
MANITOUMT933EASYST5
Product family
Handlers Telescopic
Product group
Handlers Telescopic
Type
Object (single object)
Date of publishing
2022-03-24
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Telehandler
IFC classification
Object
Region availability
Europe
Finland
Similar products
Cramo
Handlers Telescopic: MANITOU - MT1335
Download
Haulotte
HTL 5210 - Telehandler
Download
Haulotte
HTL4017 - Telehandler
Download
Haulotte
HTL 3210 - Telehandler
Download
Haulotte
HTL 3614 - Telehandler
Download
Haulotte
HTL 4010 - Telehandler
Download