This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Crawford OH1042P overhead sectional door

Unique ref.: cra_1042_p
Brand: Crawford-EMEA
Product family: Industrial Doors
Product group: Overhead sectional doors
Width (mm): 8000
Height (mm): 6000
Depth (mm): 42
Date of publishing: 2014-02-26
Edition number: 3
Type: Object (single object)
Modern, robust and flexible, the new Crawford OH1042P from ASSA ABLOY Entrance Systems is designed to keep your business moving – for all duties and in all weathers. Each part of the Crawford OH1042P overhead sectional door is built to the highest standards. The combination of wind-resistant reinforced panels and a class 3 certification for water tightness, wind load and air permeability give you a door that looks better and performs longer. Small innovations that make a big difference to the buildings they protect.

Model:
Crawford OH1042P fully balanced Sectional door extends life expectancy and delivers quick, efficient manual override system. Incorporating insulated door panels manufactured with a broken cold bridge to provide minimal thermal transmittance and reducing risk of condensation and ice formation. Optimised panel joint for even load distribution minimising impact stress on panel hinges to prevent panel delamination and cracks. Door designed and tested for min. 100,000 opening cycles. Facilitates a tight seal throughout the life cycle of the door. Secured By Design certified with diamond profile panel system.

Dimensions:
Clear opening width XXXXmm x Clear opening height XXXXmm

Standard equipment:
Fully balanced, powdercoated pre tensioned springs, designed for a minimum 20000 operating cycles, mounted on a galvanized, hexagonal shaft.
Flush anti-ligature, maintenance free hinges made of composite material with a stainless steel pin.
Inset lifting handle for ease of manual operation in under 5 seconds
EPDM perimeter and invisible horizontal joint seals
Finger pinch protection to horizontal panel joints

Performance:- To comply with European Standards
EN 12424 Wind resistance class 3 (width <4250mm) class 2 (width >4250mm).
EN 12425 Water penetration class 3 (70 pa resistance).
EN 12426 Air permeability class 3.
EN 12428 Thermal transmittance 1,0W(m².k).
DIN 4102 Fire performance class B2
EN 13241 CE marked with manufacturer’s declaration of conformity.
ISO 9001 Quality management
ISO 14001 Environmental management
Compliant with L2A Building Regulations.

Door panels:
545 mm deep, 42 mm thick process laminated steel panels with internal steel bands positioned to ensure proper fixation of hinges and roller brackets throughout the products life span. CFC free insulation giving an optimum panel u value of 0.4 W/m² K
Panel design incorporates an external diamond profile steel skin for additional strength and aesthetic appearance with glossy finnish at the section joints. Bottom profile equipped with oil resistant EPDM triple lip rubber seal to mimimize leakage.
Finish as delivered:
Internal, monolithic, pre coated polyester to RAL 9002.
External pre coated polyester from Crawford standard range:
RAL 1021 Rape Yellow, RAL 3002 Carmine Red, RAL 5010 Gentian Blue , RAL 6005 Moss Green, RAL 7016 Anthracite Grey, RAL 9002 White, RAL 9006 Metallic Silver, RAL 9007 Silver Grey & RAL 9010 Pure White
or
Factory applied paint finish to the external face of the door panels in RAL XXXX

All rubber sealants from EPDM rubber, temp. resistant -30/+70 Celcius
All steel components electro galvanized
All parts should be system specific, designed for purpose

Lift track arrangement:
2 piece galvanized tracks complete with 25 mm thermal movement provision.
Vertical Lift (VL) complete with low level spring console for ease of maintenance and minimised steel frame design
Standard Lift (SL) 500mm-1000mm head room

High Lift >1000mm head room
Low Lift <500mm head room

Activation and control system:
CDM9, 240 volt (0.37kw), single phase operator with a constant door speed of 0,25m/s . Incorporating soft start & stop, torque resistance monitor that detects obstructions to the door movement and low level pull cord for conversion to manual operation in the event of a power failure.


Motor controlled by a ECS 950 panel, IP55 rated with upgrading functionality for future needs. Door operated via a flush 3 push button system with single impulse, up and down operation and stop and pneumatic return safety edge interface. Control panel to incorporate a maintenance interval indicator, cycle counter and on board diagnostics and with a stand by power consumption of less than 16W. Control panel facilitating incorporation of dock leveler and shelter operation.

Safety device(s):
Spring break device
Safety factor six door cables with optional Cable break device
Stop and return safety edge device (in conjunction with ECS 950 control system)

Locking mechanism:
Interlocked sliding shoot bolt interfaced with torque resistant CDM9 operator.

Warranty:
1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR extended manufacturers warranty available to secure optimum performance and longevity.

Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.

OPTIONS

Windows:
 Sandwich glazing, double glazed, rectangular, 604 x 292 mm
 Sandwich glazing, double glazed, oval, 610 x 292 mm
 Aluminium frame bar section with, acrylic sheets, 2 x 2,5 mm, total thickness 27 mm, single sealed
 Aluminium frame bar section with, scratch resistant acrylic glass, 2 x 2,5 mm, total thickness 27 mm, single sealed
 Aluminium frame bar section with, acrylic glass 2 x 2,5 mm, total thickness 27 mm, double sealed, with anti-fog granulate in the bars.
 Aluminium frame bar section with, scratch resistant acrylic glass 2 x 2,5 mm, total thickness 27 mm, double sealed with anti-fog granulate in the bars.
 Aluminium frame bar section with, single glazing 2,5 mm acrylic
 Aluminium frame bar section with, scratch resistant single glazing 2,5 mm acrylic
 Aluminium frame bar section with, single glazing 4 mm hardened glass
 Triple glazing – scratch resistant
 Triple glazing – not scratch resistant

Passdoor:
 Standard: opening outwards, door seals, Left or Right hinged, PC lock, doorway height 2056 mm, doorway width 900 mm, overhead door closer, profile of passdoor E6/EV1, glazing like rest of door, passdoor safety switch
 Low threshold: opening outwards, door seals, DIN L or DIN R hinged, PC lock, doorway height 2046 mm, doorway width 900 mm, overhead door closer, profile of passdoor E6/ EV1, glazing like rest of door, passdoor safety switch
 Option: PC lock with knob cylinder
 Option: Panic lock
 Option: Panic lock with panic bolt

 Aluminium panel
 Standard: Aluminium colour interior and exterior
 Option: Polyester coating exterior RAL 5010, 9006, 9010, interior polyester transparent
 Option: exterior painted in RAL and NCS -standard colour buyer's choice
 Option: exterior painted according to colour sample

Door locking device:
 Option: Second sliding shoot bolt
 Option: Lock with profile cylinder lockable on one or both sides
 Optional Anti Lifting Device
 Optional burglar proof (class 2-RC1+RC2


 Control unit
Options:
 Radio remote control
 "Open" (if open button is used during closing process - door immediately stops and opens completely)
 "Automatic close" (safety photo cell compulsory requirement) Door closes automatically after set period (4-60 sec)
 Pull switch for OPEN / CLOSE
 External push-button, key switch
 "One-button function" - opens or closes door, depending on actual status (e.g. radio, pull switch)
 additional safety (e.g. photo cell, radar) – door immediately opens completely
 D-Module (D1-D7)
 Photo cell
 Reduced opening height
 Radar
 Magnetic loop
 Warning lights
 Traffic lights
 Interlocking door function
 Door/bridge interlock


Material main: Steel
Material secondary: Aluminium
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Doors - Industrial
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-40
Uniclass 2.0 Description: Industrial Doorset Systems
NBS Reference Code: 25-30-20-40
NBS Reference Description: Industrial Doorset Systems

BIMobject®