Publish your products
Swing Personnel Cold Storage Door

Swing Personnel Cold Storage Door

3.9 out of 5 stars3.9(11 reviews)

The FRANK Insulated In Fitting Personnel Door is designed for a variety of light duty applications. These energy efficient doors can be used as an identical substitute or replacement for any standard interior wood, composite, or metal pass-through door. It has the look and feel of a standard office door with the energy saving attributes of a cold storage door including full thermal breaks in both the door and the frame. Not suitable for freezers.

Specification
  • Standard Features

    Panel

    • No Wood Construction
    • 24 Gauge Metal Skins
    • .040 Embossed Aluminum Skins
    • Robust Polymer Sub-frame
    • Steel Corner Brackets
    • 2” Thick Door Panel
    • Full Perimeter Thermal Break


    Insulation

    • 2” Thick, R16 Foamed In Place Polyurethane
    • Jamb Mounted Gasket


    Hardware

    • Three Stainless Steel Hinges (Hager ECBB 1100)
    • Lockset (Hager 3653 Lever Style)


    Casings and Jambs

    • Insulated Extruded Aluminum Interior and Exterior Casings
    • Thermally Broken Polymer Jambs
    • Adjustable Sweep Bottom
Technical specification
  • Unique ref.frankdoor-ess2
  • Product familyCold Storage Doors
  • Product groupSwing Doors
  • TypeObject (single object)
  • Date of publishing2013-06-07
  • Edition number1
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 34 13
  • CSI MasterFormat 2014 TitleCold Storage Doors
  • OmniClass Number23-17 11 37 11
  • OmniClass TitleCold Storage Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States