Publish your products
CHV-TSTAT-FCU-PIR-10 - 0-10V Heating/Cooling Fan-Coil Thermostat
CHV-TSTAT-FCU-PIR-10 - 0-10V Heating/Cooling Fan-Coil Thermostat

    CHV-TSTAT-FCU-PIR-10 - 0-10V Heating/Cooling Fan-Coil Thermostat

    4.2 out of 5 stars4.2(6 reviews)

    The CHV-TSTAT-FCU-PIR-10 thermostat enables precision 0-10 Volt control of fan coil unit (FCU) HVAC systems.   Achieve variable heating, cooling, and fan speed control in hotels, apartments, or other multi-dwelling residences.  Built with versatility and energy efficiency in mind, this thermostat has the additional benefit of a built-in passive-infrared (PIR) sensor to ensure that energy spent on climate control is never wasted on a vacant room.  Whether used as a standalone unit or as part of a complete Crestron® control system, the CHV-TSTAT-FCU-PIR-10 delivers superior functionality in a stylish wall mount design – a complement to any décor.

    The backlit LCD display and large, easy-to-read pushbuttons make this thermostat easy to navigate and use.  The screen displays useful information such as the current room temperature, setpoint, mode, and fan setting.  Pushbuttons for raising and lowering the temperature, putting the unit in Heat or Cool mode, adjusting the fan speed, and toggling between temperature scales complete the sleek look and intuitive controls of this thermostat.  Climate control features include separate heating and cooling setpoints, with an optional automatic changeover between heating and cooling modes. Adjustable anticipators prevent overshooting the set temperature, and continuous fan operation can be selected when needed for increased circulation.

    Multiple Crestron thermostats may be networked via Cresnet® wired communications,[1] a simple 4-wire network bus that acts as the communications backbone for Crestron lighting dimmers, keypads, shades, thermostats, and other devices. Integrate the thermostat network with any 3-Series® control system, including the DIN-AP3, to enable global temperature and humidity adjustments from any thermostat in the system. Access automation functions such as lighting, motorized blinds, or lawn sprinklers through two custom remote-function pages.  Customized text messages such as maintenance reminders and other alerts can be sent to every thermostat’s LCD display via the control system.

    Features
    Summary Of Features

    0-10 Volt FCU thermostat for variable heating, cooling, and fan speed control
    Additional heating relay for traditional heating elements
    Built-in PIR sensor to detect room vacancy for energy efficiency
    Cresnet® communications
    Backlit LCD display
    Large, easy-to-use front panel buttons for heating, cooling, fan speed, temperature scale, and temperature adjustments
    Wall-mount installation

    Notes:
    1. Unit is a fully functional standalone thermostat. Cresnet communications are for networking or control system integration.

    Specification
    • Measurement Range: 0° to 110° F (-18° to 43° C)

      Temperature Tolerance
      Over Full Range: ±1° F (±0.5° C)
      At Room Temperatures: ±1° F (+0.1/-0.4° C)

      Setpoint Range
      Heat Setpoint: 38° to 89° F (3° to 32° C)
      Cool Setpoint: 59° to 99° F (15° to 37° C)

      Relay Rating
      1 Amp at 40 Volts DC or 24 Volts AC (nominal)

      Power Requirements
      Cresnet®: 24 Volts DC
      HVAC Unit: 24 Volts AC
      Power Consumption: Approximately 1.5 Watts

      Communications[1]
      Cresnet

      Fan Coil Unit Control
      Fan Control: Variable speed control via 0-10 Volt signal;
      20 mA max sink or source
      Cooling: Variable valve control via 0-10 Volt signal;
      20 mA max sink or source
      Heating (Modulating Valve): Variable valve control via 0-10 Volt signal;
      20 mA max sink or source
      Heating (Relay): Contact closure to HVAC

      Buttons
      HOT/COLD: Toggles between Heat and Cool modes
      FAN: Controls fan speed;
      Cycles through Auto, High, Medium, Low, and Off settings
      UP: Raises the room’s setpoint by 1° F or 0.5° C, depending on the active temperature scale
      DOWN: Lowers the room’s setpoint by 1° F or 0.5° C, depending on the active temperature scale
      °F/°C: Toggles between Fahrenheit and Celsius temperature scales

      Motion Sensor
      On-board passive infrared sensor;
      Enables thermostat to toggle between two previously defined setpoints;
      When motion is detected, the Occupied setpoint is used;
      When the room is vacant, the Unoccupied setpoint is used

      Display
      Type: Transflective LCD, backlit
      Size: 2.75 in (70 mm)
      Resolution: 128 x 64
      Viewing Angle: ±50° horizontal (at 0° vertical), ±50° vertical (at 0° horizontal)
       
      Displays current room temperature, current setpoint, current Heat or Cool mode, thermostat’s call for heating or cooling, and current fan setting
      Connections
      HVAC
      (3) 6-position terminal blocks with connections that include the following:

      Power Connections (Required):
      24 (C): 24V AC common terminal supplies remote 24V AC power to thermostat;
      24 (R): 24V AC reference terminal – Can be connected to R by P4 jumper setting, or tied directly to power source

      HVAC Control Connections (System Dependent):
      FAN 0-10V
      FAN COMMON
      HEAT 0-10V
      HEAT COMMON
      COOL 0-10V
      COOL COMMON
      HEAT RELAY A
      HEAT RELAY B
       
      Network
      (1) 4-position terminal block;
      Cresnet slave port, connects to Cresnet control network

      Enclosure
      Plastic, surface-mountable to the front of a horizontally-oriented 1-gang electrical box

      Dimensions
      Height: 3.75 in (96 mm)
      Width: 5.00 in (127 mm)
      Depth: 1.18 in (30 mm)
      Weight:  5.80 oz (165 g)
       
      Notes:
      1. Unit is a fully functional standalone thermostat. Cresnet communications are for networking or control system integration.

    Technical specification
    • Unique ref.crestron-CHV-TSTAT-FCU-PIR-10
    • Product familyLighting & Environment
    • Product groupClimate Control
    • TypeObject (single object)
    • Date of publishing2017-12-10
    • Edition number1
    • Height (inches)3.75
    • Width (inches)5
    • Depth (inches)1.18
    Related
    • Material mainPlastic
    • Designed inMexico
    • Manufactured inMexico
    • Weight Net (Lbs)0.3625
    Classification
    • BIMobject CategoryElectronics - Controls
    • IFC classificationElectrical Element
    • CSI MasterFormat 2014 Code40 74 00
    • CSI MasterFormat 2014 TitleTemperature Measurement
    • OmniClass Number23-27 11 11 15 11
    • OmniClass TitleDigital Temperature Controllers

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit